(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• A series of 2D vision measuring machines that offers high-efficiency measurement with a double telecentric optical system. QI-A models offer wide field of view (32×24mm). QI-B series (12.8x9.6mm) can offer easy dimensional measurement of micro-workpieces and workpieces with uneven surfaces.
• This series is equipped with a megapixel color camera. Even with low magnification, high repeatability can be obtained.
• Long focal depth and wide field of view. Easily change between long focal depth and switch to high resolution modes for increased accuracy.
• Several sizes of XY stage types are available including a large 400x200mm stage for large or multiple identical workpiece measurement.
• With the XY quick-release handles, the stage can be moved rapidly but with fine feed always available. This saves time when measuring between distant points and so dramatically improves productivity.
Part Number |
---|
QI-B2017C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass | Product model | Measuring Range | Size of stage glass | View field | Measuring accuracy - Within screen | Measuring accuracy - Repeatability within screen (±2σ) | Optical system - Magnification (Telecentric Optical System) | Optical system - Repeatability within screen (±2σ) | Maximum stage loading depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | QI SERIES 361 | 1 Piece(s) | 95 Day(s) | Approx. 140Kg | QI-B2017C | 200×170mm (X×Y) | 260×230mm | 12.8×9.6mm | High resolution mode: ±1.5µm / Normal mode: ±3µm | High resolution mode: ±0.7µm / Normal mode: ±1µm | 0.5× | High resolution mode: ±0.6mm / Normal mode: ±1.8mm | Approx. 20Kg |
Loading...
Product Model | Measurement element | Measurement mode check | High resolution mode / Normal mode | Travel range (Z-direction) | 100mm |
---|---|---|---|---|---|
Measuring accuracy - E1xy | ±(3.5+0.02L)μm L = arbitrary measurement length (mm) | Image capturing element | 3M pixel, 1/2", Color camera | Optical system - Working distance | 90mm |
Illumination | Co-axial Light: White LED, Transmitted Light: green LED Telecentric system, Ring Light: 4 white LED |
How can we improve?
How can we improve?