1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pulse signal interface unit PSU-200 SERIES 539 (Part Number)

PULSE SIGNAL INTERFACE

Pulse signal interface unit PSU-200 SERIES 539
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The PSU-200 splits the sinusoidal signal output by Mitutoyo linear scales into a minimum of four and a maximum of 200 divisions, and converts the signal to a square wave signal so that NC feedback systems, measurement control devices, etc., can be used with linear scales in order to achieve highly accurate positioning.

Part Number
539-005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

PULSE SIGNAL INTERFACE 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element Product model PSU-200 Output Output connector: MR-20RMA (HONDA TSUSHIN KOGYO CO., LTD.) / Output signal: 2-phase square wave signals (PA, PB), reference point (PZ), Alarm, Alarm reset, Photo-coupler
Input Input connector DA-15S-N (JAE) or equivalent / Input signal: 2-phase sinusoidal and the reference voltage, Reference point, Scale alarm Number of axes 1 axis Number of splits 4, 8, 10, 20, 40, 80, 100, 200 (Selectable with the switch)
Function Setting the number of slits, setting the minimum edge interval, and maximum response speed. Detection of broken wires or short circuits and abnormalities (alarm), detection of signal errors (alarm). Power supply voltage low alarm (warning light only), switching between high-impedance mode and alarm signal output mode. Reference position detection light, hysteresis width settings (directly linked to No. of divisions), external alarm reset input (photocoupler), switching directions Power supply voltage 5VDC±5% Current consumption 200mA