(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Ensures ±3μm accuracy over the entire measuring range (1 to 60mm).
• Narrow range accuracy of ±(1.5+0.5 D)μm in for high precision measurement.
• Ultra-high speed measurement of 3200 scan/sec. Suitable for high speed lines or in applications subject to vibration.
Part Number |
---|
544-537 |
544-538 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable laser standards | User Manual |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 544 LASER SCAN MICROMETER | 1 Piece(s) | 95 Day(s) | JIS | Japanese version | ||
฿ 999,999,999.00 | 544 LASER SCAN MICROMETER | 1 Piece(s) | 95 Day(s) | IEC, FDA | English version |
Loading...
Product Model | Measurement element | Protection level | IP64 | Repeatability(mm) | ±0.36μm |
---|---|---|---|---|---|
Resolution | 0.05 to 100μm (selectable) | Measuring Range | 20×60mm (1 to 60mm) | Scanning rate | 3200 scans/s |
Laser wavelength | 650nm (Visible) | Laser scanning speed | 452m/s | Accuracy (20°C) Whole range | ±3μm |
Accuracy (20°C) Small range | ±(1.5+0.5△D)μm | Positional error | ±4μm | Operating environment Temperature | 0 to 40°C |
Operating environment Humidity | RH 35 to 85% (no condensation) |
How can we improve?
How can we improve?