1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Standard CNC CMM MICROCORD CRYSTA-Apex EX 1200R Series (Part Number)

Standard CNC CMM MICROCORD CRYSTA-Apex EX 1200R Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• CRYSTA-Apex EX 1200R series products are advanced CNC CMMs equipped with the REVO probe head and a choice of probes to create a range of standard 5-axis measuring machines.
• Two types of probes are supported: RSP2 for 5-axis scanning and SP25M type RSP3 probe allowing use of a cranked stylus. Automatic changeover of these probes with an auto probe changer is possible, enabling fully automated measurement of parts with diverse shapes.
• Allows ultra high-speed 5-axis scanning (max. 500 mm/s), far surpassing conventional 3-axis control. Support for high-speed sampling of up to 4,000 points per second allows acquisition of densely spaced measurement points, even during fast scanning.
• Internal implementation of laser sensing technology ensures high-accuracy measurement, even
with long styli (up to 500 mm*).
* Distance from probe rotation center to stylus tip
• 5-axis operation reduces the time required for probe repositioning movements and allows more
flexible positioning. This also facilitates access to complex workpieces and saves time during both
programming and measurement.
• Probe calibration of RSP2 requires only about 20 minutes to enable use of the full angular range.
Compared to conventional scanning probes, this reduces preparation time.

Part Number
CRYSTA-APEX-EX-121210R
CRYSTA-APEX-EX-122010R
CRYSTA-APEX-EX-123010R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

STANDARD CNC CMM MICROCORD 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

STANDARD CNC CMM MICROCORD 1 Piece(s) 95 Day(s)

฿ 999,999,999.00

STANDARD CNC CMM MICROCORD 1 Piece(s) 95 Day(s)

Loading...

  1. 1

Basic Information

Product Model Measurement element