1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

KLD-200 Counter SERIES 174 — Special Purpose Type with Limit Signal Output (174-146A)

KLD-200 COUNTER SERIES 174

KLD-200 Counter SERIES 174 — Special Purpose Type with Limit Signal Output (174-146A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Counter designed to signal when a SERIES 174 — Special Purpose Type with Limit Signal Output
linear scale displacement value and apreset limit value coincide.
• Two types of limit settings are available: 2-step (KLD-212) and 4-step (KLD-214).

Part Number
174-146A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass Specification Product model Number of limit values to be set

฿ 999,999,999.00

KLD-200 COUNTER SERIES 174 1 Piece(s) 95 Day(s) 3.0kgfor UL/CSAKLD-2122

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Resolution (Changeable according to the parameter) / When AT100 series is connected: 0.05 to 0.0001mm / When AT715 is connected: 0.01 to 0.001mm Output RS-232C (provided as standard)
Number of axes to be displayed 1 axis Display 7-segment LCD/ 7 digit Operating temperature range 0 to 45°C
Power supply voltage 100V-240V AC / 50/60Hz Dimensions 332(W)×163(D)×204(H)mm Power consumption 25 VA
Humidity range 20 to 80%