(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• The ABS (absolute) sensor restores the last origin position automatically
when the indicator is turned on.
• Thanks to Mitutoyo's ABSOLUTE Linear Encoder, reliability has been increased
due to elimination of over-speed errors.
• Tolerance-judging measurement is available by setting upper and lower limit values.
• Battery life of approx. 7,000 hours in continuous use has been achieved with only one battery.
• Equipped with a data output port that enables incorporation into measurement networking
and statistical process control systems.
Part Number |
---|
543-391 |
543-395 |
543-395B |
543-401 |
543-401B |
543-405 |
543-405B |
543-475B |
543-495B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Measuring force (N) | Specifications | Resolution | Remarks | Accuracy (Overall) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,884.00 | HEIGHT GAGE HS-12 | 1 Piece(s) | 5 Day(s) | .5” | 1.5 or less | w/ lug | .0005"/ .0001"/ .00005"/ .001mm / 0.01mm | - | .0001” | ||
฿ 16,322.17 | DM INDICATOR ID-C112CMX | 1 Piece(s) | 5 Day(s) | .5” | 0.4 - 0.7 | w/ lug | .0005"/ .0001"/ .00005"/ .001mm / 0.01mm | - | .0001” | ||
฿ 16,322.17 | DM INDICATOR ID-C112CMXB | 1 Piece(s) | 5 Day(s) | .5” | 0.4 - 0.7 | flat-back | .0005"/ .0001"/ .00005"/ .001mm / 0.01mm | - | .0001” | ||
฿ 9,968.87 | DM INDICATOR ID-C1012MX | 1 Piece(s) | 5 Day(s) | .5” | 0.9 or less | w/ lug | .0005”/0.01mm | - | .001” | ||
฿ 9,968.87 | DM INDICATOR ID-C1012MXB | 1 Piece(s) | 5 Day(s) | .5” | 0.9 or less | flat-back | .0005”/0.01mm | - | .001” | ||
฿ 12,534.00 | DM INDICATOR ID-C1012CMX | 1 Piece(s) | 5 Day(s) | .5” | 0.2 - 0.5 | w/ lug | .0005”/0.01mm | Low measuring force | .001” | ||
฿ 12,654.69 | DM INDICATOR ID-C1012CMXB | 1 Piece(s) | 50 Day(s) | .5” | 0.2 - 0.5 | flat-back | .0005”/0.01mm | - | .001” | ||
฿ 15,334.00 | DM INDICATOR ID-C1025MXB | 1 Piece(s) | 46 Day(s) | 1” | 1.8 or less | flat-back | .0005”/0.01mm | - | .001” | ||
฿ 16,322.17 | DM INDICATOR ID-C1050MXB | 1 Piece(s) | 46 Day(s) | 2” | 2.3 or less | flat-back | .0005”/0.01mm | - | .0015” |
Loading...
Use | Standard Type | Display Method | Digital |
---|
How can we improve?
How can we improve?