GREATTOOL Portable Bit Holder Dedicated Key Ring

Caution
Product Description
[Features]
· Overall length: approx. 52 mm
· Weight: approx. 12 g
· Caution: Check to make sure that the bit is properly attached to the key ring. Do not use this product at height. Do not attach heavy objects. Do not modify this product. Do not use this product for applications for which it was not originally designed. Do not use if it is damaged. May not be compatible with products from other companies.
[Applications]
· Use as a key holder by attaching it to the Portable Bit Holder