1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

KURO Plus (For Sliding Miter Saws) (216-80P)

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 165-64P
  • 216-80P
  • 4977292309608
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Make sure the blade direction matches the direction of the arrows on the main body of the miter saw when mounting the blade. Make sure you wear safety goggles, a helmet and dust mask when working. Never touch or go near rotating blades with your hands. Make sure the blade is not pointed towards people in the surrounding environment.

Product Description

A circular saw blade that delivers high accuracy cutting when cutting at an angle. Features a different cutting smoothness for a lighter feel.
[Features]
· The high-content fluororesin coating provides a different cutting smoothness.
· Uses a tough flat base material for comfortable and accurate cutting.
· The sharp cutting-edge reduces cutting resistance by 20%.
· The laser slits and special non-hardened bonds help minimize vibration while maintaining silent operation.
· The industry's first next-generation circular saw blade with an environmentally conscious design.
[Applications]
· A woodworking circular saw blade for sliding miter saws.

Part Number
216-80P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)

฿ 2,103.10

HAND TOOL 1 Piece(s) 31 Day(s) 102162.280

Loading...

  1. 1