1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

MULTI Circular Saw Blade Slide

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292302166
  • 4977292302173
  • 4977292302180
  • 4977292302197
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,098.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cannot be used for stone materials (concrete, mortar, block, brick, tile, roof tile) or stainless steel. The blade is not for use with ironwork (general mild steel). Use the dedicated blade for ironwork if you want to perform continuous cutting of iron materials. The life and sharpness of the blade may vary depending on the type and thickness of the materials being cut.

Product Description

A circular saw blade with its cutting edge uniquely angled to prevent blade chipping and drastically improve durability and safety.
[Features]
· Uses a tough flat base material for comfortable and accurate cutting
· Compatible with sliding miter saws.
· Can be used for wooden materials, PVC, metal, metal sidings, fiber cement sidings, etc.
[Applications]
· Cutting a wide variety of building materials.

Part Number
4977292302166
4977292302173
4977292302180
4977292302197
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)

฿ 1,098.43

TIPPING SAW 1 Piece(s) 31 Day(s) 1651.660 pcs.

฿ 1,269.70

TIPPING SAW 1 Piece(s) 31 Day(s) 1901.660 pcs.

฿ 1,770.34

TIPPING SAW 1 Piece(s) 8 Day(s) 216270 pcs.

฿ 2,492.90

TIPPING SAW 1 Piece(s) 31 Day(s) 2602.480 pcs.

Loading...

  1. 1