1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Diamond Cutter SDW-1

DIAMOND CUTTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to read the included instruction manual for the diamond wheel for electric power tools prior to use. Do not apply pressure from the side. Do not use for making curved cuts. Be sure to use the safety cover. For use exclusively with dry types. Do not apply water or use when wet or moist. Also do not use with materials that are wet or moist. Be sure to wear safety goggles, a dust-mask and safety gloves during use. Be sure to also wear ear plugs and/or a helmet if the work environment dictates it.

Product Description

A segmented diamond cutter with an unbelievable cutting distance of 120 m. Designed with an emphasis on speed.
[Features]
· A segmented blade with an emphasis on sharpness (for speed) and good cutting chip discharge.
· Uses diamond tips optimized for the cutting of concrete, delivering both outstanding durability and sharpness.
· Excellent cutting chip discharge for improved efficiency.
[Applications]
· Machining and cutting concrete, block, brick, etc.

Part Number
SDW-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 794.50

DIAMOND CUTTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Diamond Cutter Wheel Type Segment Type Specifications Dry Type
Application Concrete and Mortar Outer Diameter(mm) 107 Blade thickness(mm) 1.8
Hole Diameter(mm) 20 (15) Maximum Rotation Speed(min-1) 14,500