L-Shaped Screwdriver Bit Interchangeable Type

Caution
- Do not use socket bits or hole saws. Tightening bolts that requires high torque, or using hole saws, etc., may damage the main body, which is extremely dangerous. Do not use this product in such a way. Rotation of the main body may cause a dangerous situation. Be sure to firmly grip the main body before turning on the switch of the impact screwdriver or the electric screwdriver. Do not use this product in any unreasonable manner. Using it in a way that exceeds its capacity may cause injury or malfunction.
Product Description
L-shaped screwdriver that can be attached to an impact screwdriver with a bit inserted.
[Features]
· The L-shaped screwdriver can be attached to an impact screwdriver with a bit inserted.
· Uses the quick chuck system only requiring you to insert it in for a significant increase in work efficiency.
· Compact head type can be used to set/remove screws even in spaces as tight as 48 mm using the supplied 25‑mm single-sided bit.
·The suppliedbitcanbe storedin the handle.
[Applications]
· For setting or removing screws in tight spaces such as on railings, curtain rails, window frames, and at corners.