(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ This is a long shank spiral fluted tap for tappingthrough holes at high-speeds of 15 m/min to 25m/min. Using it at a low-speed will result in badshape and ejection of chips, leading to trouble.
Part Number |
---|
LY010NRFEVE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,267.47 | HSS_SPIRAL FLUTED TAPS | 1 Piece(s) | 7 Day(s) | M10 | 1.25 | 5.5P | 100 | P3 | 23 | - | 7 | 5.5 | 8 | 3 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | Available |
Please check the type/dimensions/specifications of the part LY010NRFEVE in the Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL series.
Part Number |
---|
LY010NRFEVG |
LY010ORFEVE |
LY010ORFEVG |
LY012NSFEVG |
LY012ORFEVG |
LY012PSFEVG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,283.37 | 1 Piece(s) | 7 Day(s) | M10 | 1.25 | 5.5P | 150 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | ||
฿ 2,267.47 | 1 Piece(s) | 7 Day(s) | M10 | 1.5 | 5.5P | 100 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | ||
฿ 3,283.37 | 1 Piece(s) | 7 Day(s) | M10 | 1.5 | 5.5P | 150 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | ||
฿ 3,979.99 | 1 Piece(s) | 7 Day(s) | M12 | 1.25 | 5.5P | 150 | P4 | 26 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,979.99 | 1 Piece(s) | 7 Day(s) | M12 | 1.5 | 5.5P | 150 | P3 | 26 | - | 8.5 | 6.5 | 9 | 3 | ||
฿ 3,979.99 | 1 Piece(s) | 7 Day(s) | M12 | 1.75 | 5.5P | 150 | P4 | 26 | - | 8.5 | 6.5 | 9 | 3 |
How can we improve?
How can we improve?