1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL (Part Number)

HSS_SPIRAL FLUTED TAPS

Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,446.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • If used at low speeds, the shape of the cutting chips and the ability to eject them will worsen, potentially leading to other issues. Especially for fully synchronized feeding.

Product Description

■ This is a long shank spiral fluted tap for tappingthrough holes at high-speeds of 15 m/min to 25m/min. Using it at a low-speed will result in badshape and ejection of chips, leading to trouble.

 
Part Number
LY010NRFEVG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 3,283.37

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 7 Day(s) M101.255.5P150P323-75.583

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For through hole Coating Y/N Available

Please check the type/dimensions/specifications of the part LY010NRFEVG in the Long Shank Spiral Fluted Taps for High Speed Tapping, Through Hole Use (with LH Spiral Flutes)_LS-F-SL series.

Products with similar specification

Part Number
LY010NRFEVE
LY010ORFEVE
LY010ORFEVG
LY012NSFEVG
LY012ORFEVG
LY012PSFEVG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

฿ 2,267.47

1 Piece(s) 7 Day(s) M101.255.5P100P323-75.583

฿ 2,267.47

1 Piece(s) 7 Day(s) M101.55.5P100P323-75.583

฿ 3,283.37

1 Piece(s) 7 Day(s) M101.55.5P150P323-75.583

฿ 3,979.99

1 Piece(s) 7 Day(s) M121.255.5P150P426-8.56.593

฿ 3,979.99

1 Piece(s) 7 Day(s) M121.55.5P150P326-8.56.593

฿ 3,979.99

1 Piece(s) 7 Day(s) M121.755.5P150P426-8.56.593