1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oxidized Spiral Pointed Taps for High Carbon Steels_HC-PO-OX

Oxidized Spiral Pointed Taps for High Carbon Steels_HC-PO-OX
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 411.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ The HC-PO OX is a spiral pointed tap suitablefor tapping high carbon steel such as S55C.

 
Part Number
PCMQ6.0MX
PCMR8.0NXSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)

฿ 411.12

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) M6162P2152664.57

฿ 534.75

฿ 291.71

HC-PO-OX 1 Piece(s) Same day M81.2570P319-6.258

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type Other Number of Grooves 3