1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ball Gap Gauge, BTS Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,903.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows easy position-checking when mounting assembly parts on production lines to 2-wheeled and 4-wheeled vehicles.
[Features]
· The stem is made using stainless-steel spring materials, allowing the gauge to bend when making measurements.
[Applications]
· For dimensional measurement of shallow grooves and curved pipes.

Ball Gap Gauge, BTS Type: related images

Part Number
BTS-020
BTS-021
BTS-022
BTS-023
BTS-024
BTS-025
BTS-026
BTS-027
BTS-028
BTS-029
BTS-030
BTS-031
BTS-032
BTS-033
BTS-034
BTS-035
BTS-036
BTS-037
BTS-038
BTS-039
BTS-040
BTS-041
BTS-042
BTS-043
BTS-044
BTS-045
BTS-046
BTS-047
BTS-048
BTS-049
BTS-050
BTS-051
BTS-052
BTS-053
BTS-054
BTS-055
BTS-056
BTS-057
BTS-058
BTS-059
BTS-060
BTS-061
BTS-062
BTS-063
BTS-064
BTS-065
BTS-066
BTS-067
BTS-068
BTS-069
BTS-070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
S dimension
(mm)
Stem diameter d
(mm)

฿ 3,429.43

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2ø2.01.0

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.1ø2.11.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.2ø2.21.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.3ø2.31.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.4ø2.41.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.5ø2.51.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.6ø2.61.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.7ø2.71.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.8ø2.81.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 2.9ø2.91.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3ø3.01.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.1ø3.11.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.2ø3.21.6

฿ 3,032.00

THICKNESS GAUGES 1 Piece(s) 10 Day(s) 3.3ø3.31.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.4ø3.41.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.5ø3.51.6

฿ 3,097.75

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.6ø3.61.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.7ø3.71.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.8ø3.81.6

฿ 2,903.55

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 3.9ø3.91.6

฿ 2,903.72

THICKNESS GAUGES 1 Piece(s) 10 Day(s) 4.0ø4.01.6

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.1ø4.12.3

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.2ø4.22.3

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.3ø4.32.3

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.4ø4.42.3

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.5ø4.52.3

฿ 3,235.57

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.6ø4.62.3

฿ 3,235.74

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.7ø4.72.3

฿ 3,235.74

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.8ø4.82.3

฿ 3,235.74

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 4.9ø4.92.3

฿ 3,429.43

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.0ø5.02.3

฿ 3,401.58

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.1ø5.12.3

฿ 3,401.58

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.2ø5.22.3

฿ 3,401.58

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.3ø5.32.3

฿ 3,401.58

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.4ø5.42.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.5ø5.52.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.6ø5.62.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.7ø5.72.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.8ø5.82.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 5.9ø5.92.3

฿ 3,595.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.0ø6.02.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.1ø6.12.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.2ø6.22.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.3ø6.32.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.4ø6.42.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.5ø6.52.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.6ø6.62.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.7ø6.72.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.8ø6.82.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 6.9ø6.92.3

฿ 3,899.26

THICKNESS GAUGES 1 Piece(s) 45 Day(s) 7.0ø7.02.3

Loading...

  1. 1
 

Basic Information

Calibration Certificate No Gauge part accuracy Sphericity: 0.005 mm / diameter accuracy: ±0.005 mm Material Gauge part: carbide; Stem/grip part: stainless steel