1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thickness Gauge With Color Sleeve: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram (CS-72M-WH-KOUSEI)

MEASURING TOOL

Thickness Gauge With Color Sleeve: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram (CS-72M-WH-KOUSEI)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boasts the same level performance as the regular thickness gauge, but is available with white, black or green colored sleeves.
[Features]
· Leaf width 12.7 mm.
· An indispensable instrument for measuring the gaps between pistons and cylinders in automobile and other related industries.
· Can be used for precise spacing inspection by inserting into gaps between two flat surfaces; something that is typically difficult to measure using measuring devices.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for gap measurement.

 
Part Number
CS-72M-WH-KOUSEI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Number of Sheets
(sheet)
Leaf Length
(mm)
Color Mass
(g)
Product dimension
(mm)
Leaf Removal

฿ 6,449.44

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.04 to 3.001275White700.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00Applicable

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Leaf Width(mm) 12.7 Use For gap measurement
Material Carbon tool steel

Please check the type/dimensions/specifications of the part CS-72M-WH-KOUSEI in the Thickness Gauge With Color Sleeve: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.

Products with similar specification

Part Number
CS-100MK-BK-KOUSEI
CS-100MK-GR-KOUSEI
CS-100MK-WH-KOUSEI
CS-80M-BK-KOUSEI
CS-80M-GR-KOUSEI
CS-80M-WH-KOUSEI
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Number of Sheets
(sheet)
Leaf Length
(mm)
Color Mass
(g)
Product dimension
(mm)
Leaf Removal

฿ 4,629.92

1 Piece(s) 45 Day(s) 0.01 to 0.1010100Black300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10Applicable

฿ 4,629.92

1 Piece(s) 45 Day(s) 0.01 to 0.1010100Green300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10Applicable

฿ 4,629.92

1 Piece(s) 45 Day(s) 0.01 to 0.1010100White300.01/0.02/0.03/0.04/0.05/0.06/0.07/0.08/0.09/0.10Applicable

฿ 6,043.10

1 Piece(s) 45 Day(s) 0.03 to 3.001375Black600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00Applicable

฿ 6,043.10

1 Piece(s) 45 Day(s) 0.03 to 3.001375Green600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00Applicable

฿ 6,043.10

1 Piece(s) 45 Day(s) 0.03 to 3.001375White600.03/0.04/0.05/0.06/0.07/0.08/0.10/0.15/0.20/0.30/1.00/2.00/3.00Applicable