1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

GC Air Tank, Drain Valve

A2S1 AIR VALVE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
It is equipped with a handle for easy opening and closing.
[Applications]
For draining condensate of the air tank.

Part Number
D-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 483.49

A2S1 AIR VALVE 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Package size, length(mm) 125 Package size, width(mm) 52 Package size, height(mm) 22
Thread/screw size 1/4R (PT) JAN code 4904781171187 Package mass(g) 56

Please check the type/dimensions/specifications of the part D-11 in the GC Air Tank, Drain Valve series.