1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

BAKUMA Laminated Wood Tip Saw For Sliding Saws (1314192)

BKM HAND TOOL

BAKUMA Laminated Wood Tip Saw For Sliding Saws (1314192)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Large diameter tip saw for sliding circular saws (laminated wood, angle cutting)
· The special fluorine coating prevents the adherence of wood and resin, minimizes contact resistance, and ensures good lubricity and cutting performance.

Part Number
1314192
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Internal Diameter
(mm)
JAN Code

฿ 1,827.19

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1952.180204983517019764

Loading...

  1. 1

Basic Information

work material Wood Details Type Both sides polished, laminated wood angle cutting