(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The D NPTF are solid round dies for theAmerican dryseal external tapered pipe threadsfor dry sealed tubes with improved runoutaccuracy.
Product picture of Solid Die D for American Dry Seal Tapered Pipe Threads NPTF
Dimensional drawings of three types of D NPTF
Size | Code | Outer Diameter D (mm) | Thickness T (mm) | ℓg (mm) | Clearance Holes | Recess | Type |
---|---|---|---|---|---|---|---|
NPTF1/16-27 | TYJNF010NEBC | 38 | 13 | 6 | 4 | ○ | 1 |
NPTF1/8-27 | TYJNF020NEBC | 38 | 13 | 6 | 4 | ○ | 1 |
NPTF1/4-18 | TYJNF040NEBC | 38 | 18 | 10 | 5 | ○ | 2 |
NPTF3/8-18 | TYMNF060NEBC | 50 | 22 | 10 | 5 | ○ | 2 |
NPTF1/2-14 | TYMNF080NEBC | 50 | 22 | 12 | 6 | - | 2 |
NPTF3/4-14 | TYRNF120NEBC | 63 | 24 | 12 | 6 | - | 3 |
NPTF1 -11.5 | TYUNF160NEBC | 75 | 30 | 15 | 6 | ○ | 3 |
NPTF1 1/4-11.5 | TYUNF200NEBC | 75 | 30 | 15.5 | 6 | ○ | 3 |
Part Number |
---|
TYJNF010NEBC |
TYJNF020NEBC |
TYJNF040NEBC |
TYMNF060NEBC |
TYMNF080NEBC |
TYRNF120NEBC |
TYUNF160NEBC |
TYUNF200NEBC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | D (mm) | T (mm) | Shape | Chip Hole |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,974.26 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1/16 | 27 | 38 | 13 | 1 | 4 | ||
฿ 4,974.26 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1/8 | 27 | 38 | 13 | 1 | 4 | ||
฿ 4,974.26 | HSS_ROUND DIES | 1 Piece(s) | 10 Day(s) | 1/4 | 18 | 38 | 18 | 2 | 5 | ||
฿ 8,039.50 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/8 | 18 | 50 | 22 | 2 | 5 | ||
฿ 8,039.50 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1/2 | 14 | 50 | 22 | 2 | 6 | ||
฿ 21,768.66 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/4 | 14 | 63 | 24 | 3 | 6 | ||
฿ 39,009.95 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1 | 11.5 | 75 | 30 | 3 | 6 | ||
฿ 37,984.37 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1.25 | 11.5 | 75 | 30 | 3 | 6 |
Loading...
Screw Types | Taper for Pipe | Tool Material Type | High-speed steel | Tap Type | Die |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?