(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jichodo Winter Pants, 48011

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,503.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48011-011-4L
48011-011-EL
48011-011-L
48011-011-LL
48011-011-M
48011-012-4L
48011-012-EL
48011-012-L
48011-012-LL
48011-012-M
48011-062-4L
48011-062-EL
48011-062-L
48011-062-LL
48011-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Smoke green 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Smoke green EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Smoke green L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Smoke green LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Smoke green M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: (upper half: raised polyester tricot / 100 g of quilted insulation, lower half: polyester taffeta / 80 g of quilted insulation)
  • Inseam(cm)
    76
  • Functionality
    Durable water-repellent finish
  • Material
    Nylon twill
  • Quantity
    1 pc.

Product Description

Most powerful heat-retaining effect thanks to the aluminum metal sheet.
[Features]
· Made using an "aluminum metal sheet" that is light and warm and will not let heat escape outside your clothing, it has the same effect as a thermos.
· High-performance winter wear with excellent water-repellent and oil-repellent functionality.
· Buttons with original design
· Lined above the knee
· Teng double dot buttons
· Side through-pockets
· Hem with FREEMAGIC

Part Number
48011-011-4L
48011-011-EL
48011-011-L
48011-011-LL
48011-011-M
48011-012-4L
48011-012-EL
48011-012-L
48011-012-LL
48011-012-M
48011-062-4L
48011-062-EL
48011-062-L
48011-062-LL
48011-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

฿ 2,985.59

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Smoke green 4L 1 pc.

฿ 2,563.45

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Smoke green EL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Smoke green L 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Smoke green LL 1 pc.

฿ 2,503.15

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Smoke green M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1