(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Breathable Water-Repellent Blouson (40710-011-EL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40710-011-4L
40710-011-5L
40710-011-EL
40710-011-L
40710-011-LL
40710-011-M
40710-011-S
40710-012-4L
40710-012-5L
40710-012-EL
40710-012-L
40710-012-LL
40710-012-M
40710-012-S
40710-037-4L
40710-037-5L
40710-037-EL
40710-037-L
40710-037-LL
40710-037-M
40710-037-S
40710-043-4L
40710-043-5L
40710-043-EL
40710-043-L
40710-043-LL
40710-043-M
40710-043-S
40710-045-4L
40710-045-5L
40710-045-EL
40710-045-L
40710-045-LL
40710-045-M
40710-045-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 64 146 63 Navy 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 66 156 63 Navy 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 62 138 63 Navy 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 58 130 59 Navy 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 60 134 61 Navy 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 56 126 57 Navy 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 54 122 55 Navy 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 64 146 63 Green 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 66 156 63 Green 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 62 138 63 Green 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 58 130 59 Green 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 60 134 61 Green 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 56 126 57 Green 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 54 122 55 Green 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) White 64 146 63 White 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) White 66 156 63 White 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) White 62 138 63 White 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 58 130 59 White 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 60 134 61 White 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 56 126 57 White 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 54 122 55 White 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 64 146 63 Red 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 66 156 63 Red 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 62 138 63 Red 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 58 130 59 Red 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 60 134 61 Red 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 56 126 57 Red 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 54 122 55 Red 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 64 146 63 Yellow 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 66 156 63 Yellow 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 62 138 63 Yellow 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 58 130 59 Yellow 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 60 134 61 Yellow 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 56 126 57 Yellow 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 54 122 55 Yellow 63 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: sweat-absorbing tricot
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

[Features]
· Lined collar
· Inner pocket
· Cuff double dot buttons (shirring specification)
· Back ventilation

Part Number
40710-011-4L
40710-011-5L
40710-011-EL
40710-011-L
40710-011-LL
40710-011-M
40710-011-S
40710-012-4L
40710-012-5L
40710-012-EL
40710-012-L
40710-012-LL
40710-012-M
40710-012-S
40710-037-4L
40710-037-5L
40710-037-EL
40710-037-L
40710-037-LL
40710-037-M
40710-037-S
40710-043-4L
40710-043-5L
40710-043-EL
40710-043-L
40710-043-LL
40710-043-M
40710-043-S
40710-045-4L
40710-045-5L
40710-045-EL
40710-045-L
40710-045-LL
40710-045-M
40710-045-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 64 146 63 Navy 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 66 156 63 Navy 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 62 138 63 Navy 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 58 130 59 Navy 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 60 134 61 Navy 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 56 126 57 Navy 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 54 122 55 Navy 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 64 146 63 Green 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 66 156 63 Green 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 62 138 63 Green 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 58 130 59 Green 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 60 134 61 Green 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 56 126 57 Green 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 54 122 55 Green 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) White 64 146 63 White 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) White 66 156 63 White 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) White 62 138 63 White 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 58 130 59 White 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 60 134 61 White 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 56 126 57 White 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) White 54 122 55 White 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 64 146 63 Red 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 66 156 63 Red 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 62 138 63 Red 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 58 130 59 Red 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 60 134 61 Red 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 56 126 57 Red 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 54 122 55 Red 63 S 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 64 146 63 Yellow 71 4L 1 pc.

฿ 2,792.61

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 66 156 63 Yellow 71 5L 1 pc.

฿ 2,400.63

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 62 138 63 Yellow 71 EL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 58 130 59 Yellow 67 L 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 60 134 61 Yellow 69 LL 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 56 126 57 Yellow 65 M 1 pc.

฿ 2,340.33

WORK CLOTHES 2 Piece(s) 9 Day(s) Yellow 54 122 55 Yellow 63 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1