1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Holder For Front-Turning, SVAC-N (Part Number)

Holder For Front-Turning, SVAC-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,513.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By adopting a unique center height adjustment mechanism, you can easily adjust the height of the cutting edge with a single wrench! Reduces the time spent for accuracy!

Part Number
SVACR1010X11N
SVACR1212X11N
SVACR1616X11N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension h1
(mm)
Dimension h
(mm)
Dimension b
(mm)

฿ 6,513.73

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s) 101010

฿ 6,513.73

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s) 121212

฿ 7,146.93

JTK1 CUTTING TOOLS 1 Piece(s) 6 Day(s) 161616

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Selfishly Right-hand Dimension L1(mm) 120
Dimension f(mm) 0 Applicable tip VC□□1103 Applicable wrench CLR-15S / LLR-25S-20 * 65
Applicable clamp screw LRIS-4 * 10 / LRIS-2.5 * 7