(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: PM
· Shape: Triangular with Hole 60°
· Rake Angle: Positive 7°
[Applications]
· Medium Cutting
Part Number |
---|
TCMT16T304-PM-NS9530 |
TCMT16T308-PM-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 0.4 | ||
฿ 387.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 0.8 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | work material | Steel |
---|---|---|---|---|---|
Rake angle | Positive | Material Type | NS9530 | Cutting Edge Length (ℓ)(mm) | 16.5 |
Thickness s(mm) | 3.97 |
How can we improve?
How can we improve?