1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Holder For Front-Turning, Y-SVXCL (Part Number)

JTK1 CUTTING TOOLS

Holder For Front-Turning, Y-SVXCL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,061.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It contributes to a wide range of fields, including automobiles, watches, cameras, home appliances, office equipment, etc.

Part Number
Y-SVXCL12-11S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,061.78

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Selfishly Left-hand Dimension L1(mm) 120
Dimension L2(mm) 20 Dimension h(mm) 12 Dimension b(mm) 12
Applicable tip VC□□1103 Applicable wrench CLR-15S / LLR-25S-20 * 65 Applicable clamp screw LRIS-4 * 10 / LRIS-2.5 * 7

Please check the type/dimensions/specifications of the part Y-SVXCL12-11S in the Holder For Front-Turning, Y-SVXCL series.