1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Holder For Outer Diameter Machining, C31/CCLN (Part Number)

Holder For Outer Diameter Machining, C31/CCLN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,880.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For CN (diamond 80°) inserts
· For outer diameter and end surface machining
· Clamp-on type

Part Number
C31L-33
C31L-44
C31L-45
C31R-44
C31R-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Dimension L1
(mm)
Dimension h1
(mm)
Dimension f
(mm)
Dimension h
(mm)
Dimension b
(mm)
Applicable button screw

฿ 5,880.53

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Left-hand14019251919BS0829W

฿ 6,242.36

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Left-hand16025322525BS0835W

฿ 8,141.96

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Left-hand16032323225BS0835W

฿ 6,242.36

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Right-hand16025322525BS0835W

฿ 8,141.96

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Right-hand16032323225BS0835W

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Clamp-on
Dimension L2(mm) 32 Applicable tip CN□N1204 (1207) Applicable screw Countersunk screw: M3 * 12
Applicable wrench LW-4 / LLR-25S-20 * 65 Applicable presser CC08M (CC08W) Applicable shim seat ACN422
Applicable snap ring SR08