1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Holder For Outer Diameter Machining, TTGN/WTGN (TTGNL2525M16)

JTK1 CUTTING TOOLS

Holder For Outer Diameter Machining, TTGN/WTGN (TTGNL2525M16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For TN (equilateral triangle) inserts
· Multi clamp

Part Number
TTGNL2525M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Shape Selfishly Applicable tip Applicable presser

฿ 6,815.25

JTK1 CUTTING TOOLS 1 Piece(s) 14 Day(s) Clamp-onLeft-handTN□N1604 (1607)TC5TN

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Dimension L1(mm) 150
Dimension h1(mm) 25 Dimension f(mm) 32 Dimension L2(mm) 25
Dimension h(mm) 25 Dimension b(mm) 25 Applicable screw Clamp screw: AOS-5 * 26W (back-tightening possible); Countersunk screw: FSS15-3.0 * 12
Applicable wrench LLR-25S-20 * 65 / Wrench: LLR-T15; Wrench for shim: LLR-T10 Applicable spring ASGL5-D Applicable shim seat ATN323

Please check the type/dimensions/specifications of the part TTGNL2525M16 in the Holder For Outer Diameter Machining, TTGN/WTGN series.

Products with similar specification

Part Number
TTGNR2525M16
WTGNL2525M16
WTGNR2525M16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipClamp Shape Selfishly Applicable tip Applicable presser

฿ 6,815.25

1 Piece(s) 14 Day(s) Clamp-onRight-handTN□N1604 (1607)TC5TN

฿ 6,815.25

1 Piece(s) 14 Day(s) Cable clampLeft-handTN□A1604 (1607)DC5TN

฿ 6,815.25

1 Piece(s) 14 Day(s) Cable clampRight-handTN□A1604 (1607)DC5TN