(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil Absorption Mat

Oil Absorption Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 85111

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500 × 500 × 4
  • Inner capacity
    25
Part Number
85111
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Inner capacity

฿ 3,372.00

SGE HANDTOOL 1 Pack(s)

25 Pieces Per Package

70 Day(s) 10 25

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500 × 500 × 4
  • Inner capacity
    25

Product Description

[Features]
· Relatively light, so it won't sink in water even if left for a long time.
· For collecting oil runoff in the oil and wastewater grooves of oil-water separators.
· Liquid absorption volume: 1 L.

Specifications of 85111

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500 × 500 × 4
  • Inner capacity
    25
Part Number
85111
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Inner capacity

฿ 3,372.00

SGE HANDTOOL 1 Pack(s)

25 Pieces Per Package

70 Day(s) 10 25

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1