- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
SeeSnake micro Reel Video Inspection System
(i)Caution
- 35143 is a video inspection system that uses the micro CA-300 inspection camera as a monitor.
· 35133 is a video inspection system that uses a monitor other than the micro CA-300 inspection camera.
- External output not possible.
Specifications of 35143
-
- Product Type
- Tube Scope
-
- Camera Head Diameter(mm)
- ø25
-
- Cable Length(mm)
- 30,000
-
- Overall Length(mm)
- 337
-
- Width(mm)
- 168
-
- Height(mm)
- 361
-
- Name / Specifications
- Micro Reel L100 (for micro CA-300)
-
- Cable Length Diameter(mm)
- ø6.7
-
- Suitable Tube Diameter(mm)
- ø38 to 100 (150) (Varies depending on pipe type and the internal conditions of the pipe.)
-
- Water Resistant Depth(m)
- 81
-
- Resolution
- 510 × 496 NTSC
-
- Sonde frequency(Hz)
- 512
-
- Lighting type
- 6 LED lights
-
- Mass(kg)
- 4.7
-
- Specifications
- Ball guide × 2 (outer diameter: ø61 mm × 1, outer diameter: ø45 mm × 1), counter option (L100C included as standard)
-
- Accessories
- 30 m Micro Reel L100, sonde
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 375,718.00
฿ 243,840.98
|
RDD HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Product Type
- Tube Scope
-
- Camera Head Diameter(mm)
- ø25
-
- Cable Length(mm)
- 30,000
-
- Overall Length(mm)
- 337
-
- Width(mm)
- 168
-
- Height(mm)
- 361
-
- Name / Specifications
- Micro Reel L100 (for micro CA-300)
-
- Cable Length Diameter(mm)
- ø6.7
-
- Suitable Tube Diameter(mm)
- ø38 to 100 (150) (Varies depending on pipe type and the internal conditions of the pipe.)
-
- Water Resistant Depth(m)
- 81
-
- Resolution
- 510 × 496 NTSC
-
- Sonde frequency(Hz)
- 512
-
- Lighting type
- 6 LED lights
-
- Mass(kg)
- 4.7
-
- Specifications
- Ball guide × 2 (outer diameter: ø61 mm × 1, outer diameter: ø45 mm × 1), counter option (L100C included as standard)
-
- Accessories
- 30 m Micro Reel L100, sonde
Product Description
[Features]
· The SeeSnake micro Reel Video Inspection System is small and has good operability, making it suitable for inspecting pipes with multiple bends.
· With a design that is 50% lighter and smaller than normal inspection systems, it can be easily loaded onto trucks and transported to worksites
· Can be used in combination with existing SeeSnake monitors and micro CA-300 inspection cameras
· Realizes a long service life thanks to its highly durable and reliable stainless steel camera head structure. Also ensures excellent visibility via high brightness lights that can be used continuously for long periods
· The push cable is stronger than that of the Micro Drain, allowing internal inspection of pipes up to 30 m
Specifications of 35143
-
- Product Type
- Tube Scope
-
- Camera Head Diameter(mm)
- ø25
-
- Cable Length(mm)
- 30,000
-
- Overall Length(mm)
- 337
-
- Width(mm)
- 168
-
- Height(mm)
- 361
-
- Name / Specifications
- Micro Reel L100 (for micro CA-300)
-
- Cable Length Diameter(mm)
- ø6.7
-
- Suitable Tube Diameter(mm)
- ø38 to 100 (150) (Varies depending on pipe type and the internal conditions of the pipe.)
-
- Water Resistant Depth(m)
- 81
-
- Resolution
- 510 × 496 NTSC
-
- Sonde frequency(Hz)
- 512
-
- Lighting type
- 6 LED lights
-
- Mass(kg)
- 4.7
-
- Specifications
- Ball guide × 2 (outer diameter: ø61 mm × 1, outer diameter: ø45 mm × 1), counter option (L100C included as standard)
-
- Accessories
- 30 m Micro Reel L100, sonde
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 375,718.00
฿ 243,840.98
|
RDD HAND TOOL
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?