(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

456 Tri-Bender

456 Tri-Bender

You can add up to 6 items to the comparison list.

Loading...

Specifications of 44852

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/4", 5/16", 3/8"
  • Bending radius R
    1.01", 0.98", 0.95"
  • Model Number
    456
  • Overall Length(mm)
    190
  • Mass(kg)
    0.48
Part Number
44852
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,703.00

RDD HAND TOOL 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Features]
· Easily bend three different sizes of soft copper tubing (1/4", 5/16" and 3/8") with one tool. Ideal for use in plumbing and HVAC work.
· The 90° start angle minimizes the amount of force required to form bends. Handy reference marks indicate the angle for making quick bends between 0° and 90°.
· Has R-marks for calculating the stretch dimensions prior to bending.

Specifications of 44852

  • Unit of representation
    For Inch
  • Applicable Pipe Dia.
    1/4", 5/16", 3/8"
  • Bending radius R
    1.01", 0.98", 0.95"
  • Model Number
    456
  • Overall Length(mm)
    190
  • Mass(kg)
    0.48
Part Number
44852
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,703.00

RDD HAND TOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1