(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Adopting a bearing with a new structure that excels in sliding force and durability, it is a high-precision digital gauge suitable for machine measurement with a slim main body of ø8 mm.
Product Type | Probe | Measuring Range | 12 | Maximum Resolution(μm) | 0.5 |
---|---|---|---|---|---|
Accuracy(μm) | 1.5 (at 20°C) | Measuring Force | (At 20°C) Upper Orientation: 0.4 ±0.3 N 0.6 ±0.5 N (Pneumatic Extrusion Type) / Horizontal Orientation: 0.5 ±0.3 N 0.7 ±0.5 N (Pneumatic Extrusion Type) / Lower Orientation: 0.6 ±0.3 N 0.8 ±0.5 N (Pneumatic Extrusion Type) (Air Pressure: 0.055 MPa) | Cable Length(m) | 2.4 |
Origin Position | Spindle Movement 1 mm Position / Spindle Movement 5 mm Position | Spindle Drive System | Spring Extrusion / Pneumatic Extrusion (DK812SAVR/SBVR/SAVR5/SBVR5) / Vacuum Drawing (DK812SALR/SAFLR/SBLR/SBFLR/SALR5/SAFLR5/SBLR5/SBFLR5) | Protection Grade | Straight Type: IP67 / Right Angle Type: IP64 (IP67) / Scale: IP65 Equivalent, Interface Unit: IP30 Equivalent |
Operating Temperature Range(°C) | 0 to 50 | Storage Temperature Range(°C) | -20 to 60 | Probe | With Steel Spherical Surface / Mounting Screw M2.5 |
Accessory | Instruction Manual / +P M4 x 5 Screws x 2 / Instruction Manual / +P M4 x 5 Screws x 2 / Tightening Nut, Clamp Wrench, Wave Washer, Mounting Pin x 1 Each (DK8**S*F** Only) / Hose Elbow x 1 (DK8**S*L**Only) / Wrench x 1 | Power Consumption(W) | 1 | Maximum Response Speed(m/min) | 100 |
Structure | Straight | Stem Shape | φ8 Straight | Power Supply Voltage | 5 VDC±5% / 12 VDC / Rating: 0.75 A / up to 1 A / 100 VAC to 240 VAC ±10% (when using optional AC adapter PSC-21) |
Mass(g) | Approx. 30 |
Please check the type/dimensions/specifications of the part DK812SBR5 in the DK812S (General Purpose Type) series.
How can we improve?
How can we improve?