(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A compact and slim digital gauge for machine measurement that enables high-precision length measurement.
·drip-proof type
Product Type | Probe | Measuring Range | 100 | Maximum Resolution(μm) | 0.5 |
---|---|---|---|---|---|
Accuracy(μm) | 4 (at 20°C) | Measuring Force | (at 20°C) 9.3 N or less | Cable Length(m) | 2.4 |
Origin Position | Spindle Movement 1 mm Position / Spindle Movement 5 mm Position | Spindle Drive System | Spring Extrusion | Protection Grade | IP64 / Scale: IP65 Equivalent, Interface Unit: IP30 Equivalent |
Operating Temperature Range(°C) | 0 to 50 | Storage Temperature Range(°C) | -20 to 60 | Probe | With Carbide Alloy Mounting Spherical Surface / Mounting Screw M2.5 |
Accessory | Instruction Manual / +P M4 x 5 Screws x 2 | Power Consumption(W) | 1 | Mass(g) | Approx. 630 |
Please check the type/dimensions/specifications of the part DK100PR5 in the DK50/100 (Drip-proof Type) series.
How can we improve?
How can we improve?