1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Water-Resistant Abrasive Paper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Craft paper is used as the base, providing superior folding tolerance and grinding sustainability.
· The evenly applied silicon carbide abrasive grain provides a high precision finishing surface.
· Oil impregnation provides superior water resistance.
[Applications]
· Metal and steel material surface polishing, metal product and parts rust removal, oil contamination removal and polishing for surface adjustment before painting work.

Part Number
DC-80
DC-100
DC-1000
DC-120
DC-1200
DC-180
DC-2000
DC-240
DC-280
DC-320
DC-400
DC-600
DC-800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 55.24

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 80

฿ 46.45

NCA1 WATERPROOF PAPER 100 Piece(s) 5 Day(s) 100

฿ 45.72

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 1,000

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 120

฿ 55.24

NCA WATERPROOF PAPER 100 Piece(s) 6 Day(s) 1,200

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 180

฿ 64.77

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 2,000

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 6 Day(s) 240

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 280

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 320

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 400

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 6 Day(s) 600

฿ 41.91

NCA WATERPROOF PAPER 100 Piece(s) 5 Day(s) 800

Loading...

  1. 1

Basic Information

Sheet Model Water-resistant Paper Method of Using Manual Grinding Abrasive Silicon Carbide
Width(mm) 228 Length(mm) 280 Base Material Paper