(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Minuscule Silicone Stopper

Minuscule Silicone Stopper

You can add up to 6 items to the comparison list.

Loading...

Specifications of 61-9432-44

  • Size
    Upper diameter 6 × lower diameter 3 × height 15 mm
  • Material
    Silicone rubber
Part Number
61-9432-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 408.00

STOPPERS/DROPPERS 1 Piece(s) Same day

Basic Specifications

  • Size
    Upper diameter 6 × lower diameter 3 × height 15 mm
  • Material
    Silicone rubber

Product Description

[Features]
· Excellent heat resistance.

Specifications of 61-9432-44

  • Size
    Upper diameter 6 × lower diameter 3 × height 15 mm
  • Material
    Silicone rubber
Part Number
61-9432-44
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 408.00

STOPPERS/DROPPERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1