(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pot mill rotating table NT series

Pot mill rotating table NT series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 80,526.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3959-11
1-3959-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight Compatible Pot Mill Diameter Product Detail Type Load capacity

฿ 80,526.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 570×520×740 34 kg ⌀180 to 300 mm × 1 piece 570×520×740mm 30 kg

฿ 96,630.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 970×520×745 54 kg ⌀180 to 300 mm × 2 pieces 970×520×745mm 30 kg × 2

Basic Specifications

  • Belt Drive Part
    With safety cover
  • Roller Rotational Speed (50 / 60 Hz)
    200/250rpm
  • Power Supply
    100V AC 50/60Hz 200W

Product Description

·Product category: Turntable
·Features: It is compatible with medium and large size pot mills and is suitable for making a large amount of powder.

Part Number
1-3959-11
1-3959-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight Compatible Pot Mill Diameter Product Detail Type Load capacity

฿ 80,526.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 570×520×740 34 kg ⌀180 to 300 mm × 1 piece 570×520×740mm 30 kg

฿ 96,630.00

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 970×520×745 54 kg ⌀180 to 300 mm × 2 pieces 970×520×745mm 30 kg × 2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1