(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA897AF-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,429.00 ฿ 16,343.20 |
AIR CONDITIONING GOODS | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Fan dia.-450mm
・Max airflow (50/60Hz)-215/245m3/min
・Power consumption (50/60Hz)-120/180W
・Swing angle-87 degrees
・3-step adjustable
・Dim.-880 x 760 x 1245(H)mm
・Weight-10.4kg
・Power source…100V
・Cord…1.9m (with earth terminal)All closed type motor
・Adopts an energy conservation motor
Part Number |
---|
EA897AF-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 20,429.00 ฿ 16,343.20 |
AIR CONDITIONING GOODS | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?