1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Sealed Type Pressure Gauge (ø100) (W411-241-6MPA)

MGC PRESSURE GAUGES

Sealed Type Pressure Gauge (ø100) (W411-241-6MPA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sealed type pressure gauge based on the JIS B 7505-1 Bourdon tube pressure gauge standard. Suitable mainly for use outdoors or in adverse atmospheres.

Part Number
W411-241-6MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)

฿ 999,999,999.00

MGC PRESSURE GAUGES 1 Piece(s) Quote 0 ~ 6.0

Loading...

  1. 1

Basic Information

Product Type Sealed Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant Pressure Measurement of Gas or Liquid Accuracy Class 1.6 Size(mm) 100
Connecting portion size G3/8B