(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
· Product is already type-approved and certification-ready.
· The casing has an electrodeposition coating, giving excellent durability.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Range (Mpa) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | -0.1 ~ 0 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.1 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.4 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.5 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.6 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.16 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 0.25 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 1.0 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 1.6 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 2.0 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 2.5 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 4.0 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 6.0 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 10 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 16 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 25 | ||
฿ 999,999,999.00 | MGC PRESSURE GAUGES | 1 Piece(s) | Quote | 0 ~ 40 |
Loading...
Product Type | General Pressure Gauge | Standard | JIS B7505-1 | Material | Brass |
---|---|---|---|---|---|
Application | Constant Pressure Measurement of Gas or Liquid | Accuracy | Class 1.6 | Size(mm) | 100 |
Connecting portion size | G3/8B |
How can we improve?
How can we improve?