1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

N Point Tap NPO

N Point Tap NPO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Non-coated general purpose tap.

 
Part Number
NPO2M0.4R+1
NPO2.3M0.4R+1
NPO2.6M0.45R
NPO3M0.5R+1
NPO4M0.5R
NPO4M0.7R+1
NPO5M0.8R+1
NPO6M1R
NPO8M1.25R
NPO10M1R
NPO10M1.5R
NPO10M1.25R+1
NPO12M1.5R
NPO14M1R
NPO16M2R
NPO18M1.5R
NPO20M2.5R
NPO30M3.5R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

฿ 576.10

NCH TAP 1 Piece(s) 31 Day(s) M20.4403REG+1 P292152.1

฿ 529.06

NCH TAP 1 Piece(s) 31 Day(s) M2.30.4423REG+1 P29.52152.4

฿ 250.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M2.60.45443REG P2102162.7

฿ 334.29

NCH TAP 1 Piece(s) 31 Day(s) M30.5-4REG+1 P3113182.4

฿ 457.90

NCH TAP 1 Piece(s) 31 Day(s) M40.5525REG P2133203.1

฿ 320.99

NCH TAP 1 Piece(s) 31 Day(s) M40.7-5REG+1 P3133203.1

฿ 329.46

NCH TAP 1 Piece(s) 31 Day(s) M50.8-5.5REG+1 P3163224

฿ 220.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M61626REG P2193274.8

฿ 310.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M81.25706.2REG P3223346

฿ 480.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M101757REG P3243396.8

฿ 400.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M101.5757REG P3243396.8

฿ 631.58

NCH TAP 1 Piece(s) 31 Day(s) ---7REG+1 P4243396.8

฿ 540.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M121.5828.5REG P3293438.3

฿ 990.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M1418810.5REG P33034910.3

฿ 990.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M1629512.5REG P43235212.3

฿ 1,350.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M181.510014REG P43735613.8

฿ 1,710.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M202.510515REG P43735714.8

฿ 7,587.70

TAP 1 Piece(s) 31 Day(s) M303.513523REG P54847222.7

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Surface Treatment Non-Coated