(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions
Part Number |
---|
SGSP12M1.25R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | work material | Surface Treatment | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | Surface Treatment | Shank square part K | Shank square part Lk | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,609.73 | NCH TAP | 1 Piece(s) | 5 Day(s) | - | - | 2.5 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Quenched and tempered steel (35 to 45 HRC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] | TiCN | 82 | 8.5 | REG P3 | 12.3 | 3 | 36.2 | 10.7 | - | - | - | - |
Loading...
Screw Types | Meter | Tool Material Type | Alloy HSS | Tap Type | Spiral Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | Available |
Please check the type/dimensions/specifications of the part SGSP12M1.25R in the SG Spiral Tap SGSP series.
Part Number |
---|
SGSP10M1.5RX1.5P |
SGSP10M1R |
SGSP10M1RX1.5P |
SGSP12M1.5R |
SGSP12M1.5RX1.5P |
SGSP12M1.75R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | work material | Surface Treatment | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | Surface Treatment | Shank square part K | Shank square part Lk | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,260.00 | 1 Piece(s) | 16 Day(s) | - | - | 1.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | - | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.3 | SG (TiCN-based) Coat | 5.5 | 8 | 45° | ||
฿ 1,469.82 | 1 Piece(s) | 5 Day(s) | - | 1 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.9 | - | - | - | - | ||
฿ 1,469.82 | 1 Piece(s) | 31 Day(s) | - | 1 | 1.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | - | - | 7 | REG P3 | 10.5 | 3 | 31.4 | 8.9 | SG (TiCN-based) Coat | 5.5 | 8 | 45° | ||
฿ 1,518.26 | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | 82 | 8.5 | REG P3 | 12.25 | 3 | 36.2 | 10.4 | - | - | - | - | ||
฿ 1,609.73 | 1 Piece(s) | 31 Day(s) | - | - | 1.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | - | 82 | 8.5 | REG P3 | 12.3 | 3 | 36.2 | 10.4 | SG (TiCN-based) Coat | 6.5 | 9 | 45° | ||
฿ 1,230.00 | 10 Piece(s) | 5 Day(s) | M12 | 1.75 | 2.5 | Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯] | TiCN | 82 | 8.5 | REG P4 | 12.25 | 3 | 36.2 | 10.1 | - | - | - | - |
How can we improve?
How can we improve?