1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ultrasonic Mini Cutter IUC-1000-T

CUTOFF TOOL

Ultrasonic Mini Cutter IUC-1000-T
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 54,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: IUC-1000-T
・External dimension (mm): 230 x 275 x 120
・Frequency: 22kHz
・Maximum power consumption: 1A
・Maximum output: 30W
・Power supply: AC100V 50/60Hz
・Weight: Approximately 3.1kg (hand piece: approx 70g)
・Power cord: 1.5m
・Output cord: 1.4m
・Foot switch cord: 1.5m
・Hand piece: φ25 x 190mm
・Accessories: Substitute edge (40 sheets/1 set), Blade fixture x 1 piece, Blade fixed screw x 3 pieces, Hexagon wrench x 1 piece, Grounding cord x 1 piece

 
Part Number
6-4048-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 54,550.00

฿ 43,640.00

CUTOFF TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-4048-01 in the Ultrasonic Mini Cutter IUC-1000-T series.