1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Non-Contact Tachometer FUSO-8000

Measuring instrument

Non-Contact Tachometer FUSO-8000
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 13,868.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: FUSO-8000
・Display: 5 digits LCD (digital display)
・Measuring method: Non-contact type, LED beam
・Clock: 4.0MHz quartz type
・Measurement range: 10 - 99999RPM: Rotation speed per minute
・Display resolution: 0.001/0.01/0.1/1RPM
・Accuracy: 0.04% ±2dgt
・Display interval: 1 second/times (60rpm or more) or 1 second or more (10 - 60rpm)
・Power supply: 006P (DC9V) lamination dry cell x 1
・Current: Approx. 12mA DC
・Power consumption: 0.2μA (when idling), 25mA (when measuring)
・Usage environments: 0 - 50℃, 80%rh or less
・Dimensions: 50 x 33 x 124mm
・Weight: Approximately 100g (including cell)
・Standard accessories: 006P (DC9V) lamination dry cell x 1, reflective tape 60cm

 
Part Number
1-9436-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,868.00

฿ 11,094.40

Measuring instrument 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-9436-01 in the Non-Contact Tachometer FUSO-8000 series.