1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ONDOTORI Series Wireless Data Logger (Cordless Handset) Current x 1ch 47 x 19.0 x 62mm

DATA LOGGER

ONDOTORI Series Wireless Data Logger (Cordless Handset) Current x 1ch 47 x 19.0 x 62mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,527.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: RTR-505-mA
・Measured channel: Current; 1ch
・Size: 47 x 19.0 x 62mm (excluding projections)
・Measurement range (current): 4 - 20mA
・Memory: 16000
・Communication system: Wireless, light
・Power supply: Lithium battery x 1 piece (included)
・Dustproof, waterproof: IP64 (temperature sensor and input module have no waterproof performance)
・Accessories: Input module (AIM-3010)

 
Part Number
1-3526-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,527.00

DATA LOGGER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3526-01 in the ONDOTORI Series Wireless Data Logger (Cordless Handset) Current x 1ch 47 x 19.0 x 62mm series.