1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Portable Surface Roughness Meter TR110

MEASURING INSTRUMENT

Portable Surface Roughness Meter TR110
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 81,016.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TR110
・Item to be measured: Ra, Rz
・Measurement range: Ra/0.05 - 10.0μm, Rz/0.1 - 50μm
・Power supply: 3.6 V Li-ion battery (including charging adapter)
・Accessories: Detector protective cover, Ra test piece, carrying case
・Size: 70 x 24 x 110mm

 
Part Number
1-2693-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 81,016.00

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2693-01 in the Portable Surface Roughness Meter TR110 series.