1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

[TiN COATED] Long Spiral Tap EA829SC-5 (EA829SC-5)

CUTTING TOOL

[TiN COATED] Long Spiral Tap EA829SC-5 (EA829SC-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,664.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-High vanadium high-speed steel (HSSE)
・TiN coating
・Chamfer-2.5P
・Materials to be cut-Low- and medium-carbon steel, stainless steel
・Nominal…M5 x 0.8
・Length…100mm

Part Number
EA829SC-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,664.00

CUTTING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829SC-5 in the [TiN COATED] Long Spiral Tap EA829SC-5 series.