1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Angle Head for Electric Screwdrivers(Head Part Rotary Type ) EA813A-14

ESC ELECTRIC TOOL & ACCESSORY

Angle Head for Electric Screwdrivers(Head Part Rotary Type ) EA813A-14
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Corresponding to Impact driver.
・Hexagonal shank-1/4"(6.35mm)
・Length-Max. 143mm
・Can drill a hole of up to dia. 21mm (when using a 1/4" hex shaft drill bit for woodworking)
・Proper RPM-3,000rpm. or less
・Head turning angle adjustable freely

 
Part Number
EA813A-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,627.00

ESC ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813A-14 in the Angle Head for Electric Screwdrivers(Head Part Rotary Type ) EA813A-14 series.