Hex Lobe Long Bit EA813-112

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・Overall length-200mm
・Only the one side T8 sized -111 includes tamper resistance.-112 to -115: with tamper resistance
・With magnet
・Dim.…T7 x T9