1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pointer Stick EA765MZ-6

ESC DETECTOR

Pointer Stick EA765MZ-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,178.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall length-27 to 118cm
・Dim.-Tip: 42 x 10 x 26mm, Body dia.: dia. 16mm
・Weight-100g
・Use the fingertip type tip for photographing with digital camera or pointing at worksite.

Part Number
EA765MZ-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,178.30

ESC DETECTOR 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA765MZ-6 in the Pointer Stick EA765MZ-6 series.