(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·Esco, thermometer/hygrometer, bimetal type thermometer.
·Product type: Thermometer (Installation type)
·Temperature sensor part diameter: 8 mm (brass)
Product Type | Thermometer (Installation Type) | Mounting Screw | PT1/2" (brass) | Applications | For indoor use |
---|---|---|---|---|---|
Temperature sensor part diameter | 8 mm (brass) | Minimum temperature display(°C) | 0 |
Please check the type/dimensions/specifications of the part EA727AA-3 in the Bimetal type thermometer EA727AA series (1 to 17) series.
Part Number |
---|
EA727AA-12 |
EA727AA-13 |
EA727AA-17 |
EA727AA-2 |
EA727AA-6 |
EA727AA-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Measurement temperature range (°C) | JAN code |
---|---|---|---|---|---|---|
฿ 4,577.00 | 1 Piece(s) | 12 Day(s) | 0 to 150 | 4518340147430 | ||
฿ 4,577.00 | 1 Piece(s) | 12 Day(s) | 0 to 150 | 4518340147447 | ||
฿ 4,577.00 | 1 Piece(s) | 12 Day(s) | 0 to 200 | 4518340147508 | ||
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | 0 to 50 | 4518340145979 | ||
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | 0 to 100 | 4518340147058 | ||
฿ 4,419.00 | 1 Piece(s) | 12 Day(s) | 0 to 100 | 4518340147072 |
How can we improve?
How can we improve?