1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Crack Scale EA725VA-8

ESC DETECTOR

Crack Scale EA725VA-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 255.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-Crack scale: 0.03 to 2.20mm, Straight ruler scale: 0 to 80mm
・Minimum range-Crack scale: 0.03mm, Straight ruler scale: 0.5mm
・Crack scale accuracy-±0.02mm
・Dim.-55(W) x 0.2(D) x 91(H)mm
・Material-Polyester
・Transparenttype which can be easily aligned with a crack

Part Number
EA725VA-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 255.38

ESC DETECTOR 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725VA-8 in the Crack Scale EA725VA-8 series.