1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Digital Leak Clamp Meter EA708D-20A

ELECTRICAL TESTER

Digital Leak Clamp Meter EA708D-20A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66,960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・A single unit of the product can measure the voltage, load current and leak current that are required for the tour inspection of industrial electric facilities.
・3-phase, 3-wired and delta-connected. Detects the ground fault of R-phase and T-phase at the same time.
・Both lor and lo values are simultaneously displayed.
・Measurement-standard voltage, AC current (mA・A), AC current (Io), resistance leak current (Ior), insulated resistance (calculation value)
・Measurement range- standardvoltage:600Valternating current (mA・A):99.99mA to 999.9mA,99.99A to 500AACalternating current(Io):99.99mA to 999.9mAresistance of leak current (Ior) single phase:0.00mA to 99.99mA,100.0mA to 999.9mAresistance of leak current (Ior)three-phase :0.00mA to 99.99mA,100.0mA to 999.9mA,100mA to 1155mA insulated resistance :0.000 to 9.999MΩ
・Function-. holding Function, AVG mode, data holding , auto power OFF(about 30 Minutes)
・Clamp internal dia.-35mm
・Power supply-AAA alkaline batteryx2 pcs(included)
・Size-83(W)x41(D)x206(H)mm
・Accessories-Test lead, lead set for extension, clip adaptor, mobile case
・Description- Body set

Part Number
EA708D-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,960.00

ELECTRICAL TESTER 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA708D-20A in the Digital Leak Clamp Meter EA708D-20A series.